??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22400.0906 Locating Bushing
HELP_VARIABLE
Company
Halder
Description
EH 22400. - Locating Bushings for ball-lock pins, with internal hexagon
Bill of material
22400.0906 Locating Bushing
BESTNR
Ref. No.
22400.0906
AUS
Version
with internal hexagon
D1
H11
6 mm
D2
Thread
M12
D3
h9
18 mm
L1
19 mm
L2
15 mm
L3
9.4 mm
L4
13.0 mm
SW
6 mm
G
Weight
13 g
Embedded user actions